??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
5-1/2 Inch
Expansion Type
Part No.
071635
Description
EP4B-IP-508LE
Seal Type
Labyrinth Seal
A
6.478 Inch
B
22 Inch
C
6.25 Inch
Dmin
17.38 Inch
Dmax
19.12 Inch
E
3.75 Inch
Bolt Diameter
1 Inch
G
2 Inch
H
3.25 Inch
J
13.19 Inch
L
8.75 Inch
M
6.69 Inch
R
1.4 Inch
S
4.167 Inch
Total Expansion
0.38 Inch
Y
0.036 Inch
Z
5.92 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.